(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Product, Single Long Nipple, SFN6 Model

Part Number

Configured Part Number is shown.

 
Part Number
SFN6-06050
SFN6-06100
SFN6-20200
SFN6-25200
SFN6-40075
SFN6-50100
SFN6-50150
SFN6-65200
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Length L
1 Piece(s) 14 Day(s) or more 1/8B(6A)50
1 Piece(s) 14 Day(s) or more 1/8B(6A)100
1 Piece(s) 18 Day(s) or more 3/4B(20A)200
1 Piece(s) 14 Day(s) or more 1B(25A)200
1 Piece(s) 14 Day(s) or more 1 1/2B(40A)75
1 Piece(s) 14 Day(s) or more 2B(50A)100
1 Piece(s) 14 Day(s) or more 2B(50A)150
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)200

Loading...

  1. 1

Basic Information

Connecting Shape One Side Slotted Nipples Material SUS304TP Connection Thread Type M1 R
Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting Maximum Allowable Pressure(MPa) 2
Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)