(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Strong Electromagnetic Drain Trap Single Trap for Air Compressor

Strong Electromagnetic Drain Trap Single Trap for Air Compressor

For draining air tanks.

[Features]
· Fukuhara's drain trap does not simply remove drainage, it starts up automatically from the light load that comes with the compressors startup

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
O-1E
O-2E
Part NumberMinimum order quantityVolume DiscountDays to ShipPower Supply
1 Piece(s) 10 Day(s) or more [AC100V] AC100V
1 Piece(s) 12 Day(s) or more [Single Phase AC200V] Single-phase AC200V

Loading...

  1. 1

Basic Information

Type Drain Traps Drain Discharge Automatic/manual discharge Drain Discharge Operating Method Compressor Interlocking when OFF
Inlet Connection Type G Inlet Connection Screw Nominal 1/4 Outlet Connection Type Bamboo shoot φ8 (R1 / 4) * removable
Max. Operating Pressure(MPa) 1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)