(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Quick Coupling, AL TYPE20, Socket SH

Quick Coupling, AL TYPE20, Socket SH

Socket SH with excellent socket/plug compatibility. (Hose nipple type)
[Features]
・ AL type 20 type socket hose nipple type. It can be used in combination with 20 type plug
・ The hose nipple type has the shape of a barb, and is attached by inserting it into the hose.
・ It is widely used for connecting air piping and air tools in factories.
・ The main steel parts are hardened, so it has excellent durability and abrasion resistance.
・ It has an excellent versatility with a wide variety of body materials, sizes, and attaching shapes
・ The socket side has a built-in valve that automatically opens and closes when attached or detached.

PDF

Japanese Only

Specification

●SPQ(piece):10
●Working Temperature Range: -20 to 80°C
●One-way Opening/Closing Type

Materials

●Seal Rubber: Nitrile Rubber(NBR)
Part Number
CAL21SH
CAL22SH
CAL22SH2
CAL23SH
CAL23SH2
CAL23SH3
CAL24SH
CAL24SH2
Part NumberMinimum order quantityVolume DiscountDays to ShipMale/Female Body Material Applicable Fluid Max. Operating Pressure
(MPa)
Applicable Hose
1 Piece(s) 10 Day(s) or more Socket[Steel] Steel (chrome plating)Air / Oil0~1.51/8"
1 Piece(s) 14 Day(s) or more Socket[Steel] Steel (chrome plating)Air / Oil0~1.51/4"
1 Piece(s) 16 Day(s) or more SocketBrassWater / Air0~1.01/4"
1 Piece(s) 8 Day(s) or more Socket[Steel] Steel (chrome plating)Air / Oil0~1.53/8"
1 Piece(s) 12 Day(s) SocketBrassWater / Air0~1.03/8"
1 Piece(s) 8 Day(s) or more SocketStainless Steel (SUS304)Water / Air0~1.53/8"
1 Piece(s) 8 Day(s) or more Socket[Steel] Steel (chrome plating)Air / Oil0~1.51/2"
1 Piece(s) 16 Day(s) or more PlugBrassWater / Air0~1.01/2"

Loading...

  1. 1

Basic Information

Type Standard Mount Type Hose nipple Seal Material Nitrile Rubber (NBR)
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard / Industrial Machinery Operating Temperature Range(°C) -20::+80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)