(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quick Coupling, AL TYPE20, Socket SHL

Quick Coupling, AL TYPE20, Socket SHL

A variety of shapes, sizes, and materials are available to match your mounting conditions and specifications. Supports various applications, such as connecting to air piping in factories, pneumatic tools, etc. The product also features superior socket and plug compatibility.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CAL24SHL

Part Number
CAL24SHL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Mount Type Hose nipple Male/Female Socket
Body Material Steel (chrome plating) Seal Material Nitrile Rubber (NBR) Applicable Fluid Air / Oil
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard / Industrial Machinery Operating Temperature Range(°C) -20::+80
Max. Operating Pressure(MPa) 0::1.5 Applicable Hose 1/2"

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)