(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless steel chain

PDF

Japanese Only

Features

●Since it is excellent in corrosion resistance and acid-resistance, it is used in a very wide range.

Specification

●Total Length(m):30
●SPQ(piece):1

Materials

●Stainless Steel(SUS304)
Part Number
1.2-A-1M
1.2-A-2M
1.2-A-3M
1.2-A-4M
2-A-1M
2-A-2M
2-A-3M
2-A-5M
2.5-A-1M
2.5-A-3M
2.5-A-5M
3-B-1M
3-B-2M
3-B-3M
3-B-4M
3-B-5M
4-B-1M
4-B-2M
4-B-3M
4-B-5M
4-B-6M
4-B-30M
5-B-1M
5-B-2M
5-B-3M
5-B-4M
5-B-5M
5-B-10M
5-B-15M
5.5-B-1M
5.5-B-3M
6-B-1M
6-B-2M
6-B-3M
7-B-3M
8-B-1M
9-B-1M
9-B-3M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCode No. Length
(m)
Wire diameter d used
(mm)
1 Piece(s) 14 Day(s) or more -16111.2
1 Piece(s) 21 Day(s) or more -16121.2
1 Piece(s) 15 Day(s) or more -16131.2
1 Piece(s) 14 Day(s) or more -16141.2
1 Piece(s) 14 Day(s) or more -00112
1 Piece(s) 14 Day(s) or more -00122
1 Piece(s) 14 Day(s) or more -00132
1 Piece(s) 14 Day(s) or more -00152
1 Piece(s) 14 Day(s) or more -00212.5
1 Piece(s) 27 Day(s) or more -00232.5
1 Piece(s) 27 Day(s) or more -00252.5
1 Piece(s) 14 Day(s) or more 1001613
1 Piece(s) 14 Day(s) or more -01623
1 Piece(s) 17 Day(s) or more -01633
1 Piece(s) 27 Day(s) or more -01643
1 Piece(s) 14 Day(s) or more -01653
1 Piece(s) 14 Day(s) or more -01714
1 Piece(s) 14 Day(s) or more -01724
1 Piece(s) 14 Day(s) or more -01734
1 Piece(s) 14 Day(s) or more -01754
1 Piece(s) 14 Day(s) or more -01764
1 Piece(s) 14 Day(s) or more -017304
1 Piece(s) 14 Day(s) or more -01815
1 Piece(s) 14 Day(s) or more -01825
1 Piece(s) 14 Day(s) or more -01835
1 Piece(s) 15 Day(s) or more -01845
1 Piece(s) 14 Day(s) or more -01855
1 Piece(s) 14 Day(s) or more -018105
1 Piece(s) 20 Day(s) or more -018155
1 Piece(s) 14 Day(s) or more -01915.5
1 Piece(s) 17 Day(s) or more -01935.5
1 Piece(s) 14 Day(s) or more -02016
1 Piece(s) 15 Day(s) or more -02026
1 Piece(s) 21 Day(s) or more -02036
1 Piece(s) 17 Day(s) or more -02137
1 Piece(s) 23 Day(s) or more 1002218
1 Piece(s) 14 Day(s) or more -02319
1 Piece(s) 20 Day(s) or more -02339

Loading...

  1. 1

Basic Information

Types Chains Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)