(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insert Bearing, Cylindrical-Bore Type With Set Screws, B Type

Insert Bearing, Cylindrical-Bore Type With Set Screws, B Type

Both surfaces are sealed with a rubber seal, and the width of the inner and outer rings are narrower than in a UC-type bearing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B4

 
Part Number
B4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Shaft Dia. (mm)(Ø) 20 Unit Body Material Cast iron made
Type of Pillow Blocks Standard Rolling Element Material Stainless Steel Surface Treatment No
Basic Load Rating Cr(KN) 12.8 Basic Load Rating Cor(KN) 6.6

Please check the type/dimensions/specifications of the part B4 in the Insert Bearing, Cylindrical-Bore Type With Set Screws, B Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)