(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Rotary Fittings - Pearl Rotary Joint NCF (Both Directions Inner Tube Fixed Flange Mounting Type)

Pressure Rotary Fittings - Pearl Rotary Joint NCF (Both Directions Inner Tube Fixed Flange Mounting Type)

NCF (Dual, flanged type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
NCF15A-6A
NCF20A-8A
NCF25A-10A
NCF32A-15A
NCF40A-15A
NCF40A-20A
NCF50A-20A
NCF50A-25A
NCF65A-25A
NCF65A-32A
NCF80A-25A
NCF80A-32A
NCF80A-40A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMax. Operating Rotational Speed
(r.p.m)
Nominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Inner Piping Size Nominal dimension
1 Piece(s) 13 Day(s) or more 103001/2B(15A)1/2B(15A)6A15A
1 Piece(s) 13 Day(s) or more -3001/2B(15A)3/4B(20A)8A20A
1 Piece(s) 13 Day(s) or more -3001/2B(15A)1B(25A)10A25A
1 Piece(s) 13 Day(s) or more -3001/2B(15A)1B(25A)15A32A
1 Piece(s) 13 Day(s) or more -3003/4B(20A)1 1/4B(32A)15A40A
1 Piece(s) 13 Day(s) or more -3003/4B(20A)1 1/4B(32A)20A40A
1 Piece(s) 13 Day(s) or more -1501B(25A)1 1/2B(40A)20A50A
1 Piece(s) 13 Day(s) or more -1501B(25A)1 1/2B(40A)25A50A
1 Piece(s) 13 Day(s) or more -1501 1/2B(40A)2B(50A)25A65A
1 Piece(s) 13 Day(s) or more -1501 1/2B(40A)2B(50A)32A65A
1 Piece(s) 13 Day(s) or more -1502B(50A)2 1/2B(65A)25A80A
1 Piece(s) 13 Day(s) or more -1502B(50A)2 1/2B(65A)32A80A
1 Piece(s) 13 Day(s) or more -1502B(50A)2 1/2B(65A)40A80A

Loading...

  1. 1

Basic Information

Type Fixed Duplex Inner Tube Applicable Fluid Steam / Oil Maximum Operating Temperature(℃) 180
Maximum Operating Pressure(MPa) 1.47 Connection Type Screw and Flange Mounting Types of Connection Screw for Elbow Side (Composite) Rc
Types of Connection Screw for Head Side (Composite) Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)