(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slim Chuck Valve Bypass Valve 110Z-120Z

Slim Chuck Valve Bypass Valve 110Z-120Z

Lightweight and compact, with excellent water hammer prevention performance. Employs two semi-circular discs and springs as operating units.

[Features]
• Slim check valve is of wafer type which employs two semicircular discs and springs as operating units.
• Compared to conventional swing chuck, it demonstrates significantly streamlined processing.
• Prevents water hammer by rapid, reliable operation.
• Protects the safety of the pipeline.
• Compared to JIS standard swing chuck, face-to-face distance has been reduced to about 25%, and weight to about 20%.
• Excellent cost performance due to easy piping work, without taking up mounting space.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
110Z-50A-B-E
110Z-65A-B-E
110Z-80A-B-E
110Z-100A-B-E
110Z-125A-B-E
110Z-150A-B-E
110Z-200A-B-E
120Z-50A-16K-B-E
120Z-50A-20K-B-E
120Z-65A-16K-B-E
120Z-65A-20K-B-E
120Z-80A-16K-B-E
120Z-80A-20K-B-E
120Z-100A-16K-B-E
120Z-100A-20K-B-E
120Z-125A-16K-B-E
120Z-125A-20K-B-E
120Z-150A-16K-B-E
120Z-150A-20K-B-E
120Z-200A-16K-B-E
120Z-200A-20K-B-E
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pressure Supply Side, Nominal Designation of Piping Flange Control Side Naminal Pipe Flange Max. Operating Pressure
(MPa)
1 Piece(s) 12 Day(s) or more 10K2B(50A)2B(50A)1
1 Piece(s) 12 Day(s) or more 10K2 1/2B(65A)2 1/2B(65A)1
1 Piece(s) 12 Day(s) or more 10K3B(80A)3B(80A)1
1 Piece(s) 12 Day(s) or more 10K4B(100A)4B(100A)1
1 Piece(s) 12 Day(s) or more 10K5B(125A)5B(125A)1
1 Piece(s) 12 Day(s) or more 10K6B(150A)6B(150A)1
1 Piece(s) 12 Day(s) or more 10K8B(200A)8B(200A)1
1 Piece(s) 12 Day(s) or more 16K2B(50A)2B(50A)2
1 Piece(s) 12 Day(s) or more 20K2B(50A)2B(50A)2
1 Piece(s) 12 Day(s) or more 16K2 1/2B(65A)2 1/2B(65A)2
1 Piece(s) 12 Day(s) or more 20K2 1/2B(65A)2 1/2B(65A)2
1 Piece(s) 12 Day(s) or more 16K3B(80A)3B(80A)2
1 Piece(s) 12 Day(s) or more 20K3B(80A)3B(80A)2
1 Piece(s) 12 Day(s) or more 16K4B(100A)4B(100A)2
1 Piece(s) 12 Day(s) or more 20K4B(100A)4B(100A)2
1 Piece(s) 12 Day(s) or more 16K5B(125A)5B(125A)2
1 Piece(s) 12 Day(s) or more 20K5B(125A)5B(125A)2
1 Piece(s) 12 Day(s) or more 16K6B(150A)6B(150A)2
1 Piece(s) 12 Day(s) or more 20K6B(150A)6B(150A)2
1 Piece(s) 12 Day(s) or more 16K8B(200A)8B(200A)2
1 Piece(s) 12 Day(s) or more 20K8B(200A)8B(200A)2

Loading...

  1. 1

Basic Information

Type Wafer Type Applicable Fluid Water Material FCD450
Supply Side, Connection Type Piping Flange Control Side, Connection Type Piping Flange Bypass Valve Provided
Specifications For Building Equipment Operating Temperature Range(℃) -20~120 Sheet Ring EPDM

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)