(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spur Gear (with boss) SUB

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SUB1028
SUB1030
SUB1032
SUB1034
SUB1035
SUB1036
SUB1038
SUB1040
SUB1042
SUB1044
SUB1045
SUB1046
SUB1048
SUB1050
SUB1052
SUB1054
SUB1055
SUB1058
SUB1060
SUB1518
SUB1519
SUB1520
SUB1521
SUB1522
SUB1523
SUB1524
SUB1525
SUB1526
SUB1527
SUB1528
SUB1529
SUB1532
SUB1534
SUB1535
SUB1536
SUB1538
SUB1540
SUB1542
SUB1544
SUB1545
SUB1548
SUB1550
SUB1552
SUB1554
SUB1555
SUB1558
SUB1560
SUB2014
SUB2015
SUB2016
SUB2019
SUB2020
SUB2021
SUB2022
SUB2023
SUB2024
SUB2025
SUB2026
SUB2027
SUB2028
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter d
(Ø)
The Number of Teeth Z
(Teeth)
Tooth Width W
(mm)
Allowable Torque
(N·m)
Backlash range
(mm)
1 Piece(s) 11 Day(s) or more 101028104.4890.11~0.29
1 Piece(s) 11 Day(s) or more 101030104.9670.11~0.3
1 Piece(s) 11 Day(s) or more 101032105.4440.11~0.3
1 Piece(s) 11 Day(s) or more 101034105.8270.11~0.31
1 Piece(s) 11 Day(s) or more 101035106.1130.11~0.31
1 Piece(s) 11 Day(s) or more 101036106.3040.11~0.31
1 Piece(s) 11 Day(s) or more 101038106.7820.12~0.32
1 Piece(s) 11 Day(s) or more 101040107.1640.12~0.32
1 Piece(s) 11 Day(s) or more 101042107.6410.12~0.33
1 Piece(s) 11 Day(s) or more 101044108.1190.12~0.33
1 Piece(s) 11 Day(s) or more 101045108.4050.12~0.33
1 Piece(s) 11 Day(s) or more 101046108.5970.12~0.33
1 Piece(s) 11 Day(s) or more 101048109.0740.12~0.34
1 Piece(s) 11 Day(s) or more 101050109.5520.13~0.34
1 Piece(s) 11 Day(s) or more 1010521010.030.13~0.35
1 Piece(s) 11 Day(s) or more 1010541010.510.13~0.35
1 Piece(s) 11 Day(s) or more 1010551010.70.13~0.35
1 Piece(s) 11 Day(s) or more 1010581011.460.13~0.35
1 Piece(s) 11 Day(s) or more 1010601011.840.13~0.36
1 Piece(s) 11 Day(s) or more 101018158.1190.11~0.31
1 Piece(s) 11 Day(s) or more 101019158.7880.12~0.32
1 Piece(s) 11 Day(s) or more 101020159.5520.12~0.32
1 Piece(s) 12 Day(s) or more 1010211510.220.12~0.33
1 Piece(s) 11 Day(s) or more 1010221510.890.12~0.33
1 Piece(s) 11 Day(s) or more 1010231511.650.12~0.33
1 Piece(s) 11 Day(s) or more 1012241512.320.12~0.34
1 Piece(s) 12 Day(s) or more 1012251513.090.12~0.34
1 Piece(s) 11 Day(s) or more 1012261513.750.13~0.34
1 Piece(s) 11 Day(s) or more 1012271514.520.13~0.35
1 Piece(s) 11 Day(s) or more 1014281515.280.13~0.35
1 Piece(s) 11 Day(s) or more 1014291516.050.13~0.35
1 Piece(s) 11 Day(s) or more 1016321518.240.13~0.36
1 Piece(s) 11 Day(s) or more 1016341519.770.14~0.37
1 Piece(s) 11 Day(s) or more 1016351520.540.14~0.37
1 Piece(s) 11 Day(s) or more 1016361521.30.14~0.38
1 Piece(s) 12 Day(s) or more 1016381522.830.14~0.38
1 Piece(s) 11 Day(s) or more 1016401524.360.14~0.39
1 Piece(s) 12 Day(s) or more 1016421525.890.14~0.39
1 Piece(s) 11 Day(s) or more 1016441527.510.15~0.4
1 Piece(s) 11 Day(s) or more 1016451528.270.15~0.4
1 Piece(s) 11 Day(s) or more 1016481530.660.15~0.41
1 Piece(s) 11 Day(s) or more 1016501532.380.15~0.41
1 Piece(s) 11 Day(s) or more 1016521533.810.15~0.41
1 Piece(s) 11 Day(s) or more 1016541535.340.15~0.42
1 Piece(s) 11 Day(s) or more 1016551536.110.15~0.42
1 Piece(s) 11 Day(s) or more 1016581538.590.16~0.43
1 Piece(s) 11 Day(s) or more 1016601540.020.16~0.43
1 Piece(s) 11 Day(s) or more 1010142012.890.13~0.34
1 Piece(s) 11 Day(s) or more 1010152014.420.13~0.35
1 Piece(s) 11 Day(s) or more 1012162016.050.13~0.35
1 Piece(s) 11 Day(s) or more 1012192020.920.13~0.37
1 Piece(s) 11 Day(s) or more 1012202022.540.14~0.37
1 Piece(s) 11 Day(s) or more 1012212024.170.14~0.38
1 Piece(s) 11 Day(s) or more 1012222025.790.14~0.38
1 Piece(s) 11 Day(s) or more 1012232027.60.14~0.39
1 Piece(s) 11 Day(s) or more 1014242029.230.14~0.39
1 Piece(s) 11 Day(s) or more 1014252030.950.14~0.39
1 Piece(s) 11 Day(s) or more 1014262032.570.15~0.4
1 Piece(s) 11 Day(s) or more 1014272034.480.15~0.4
1 Piece(s) 11 Day(s) or more 1016282036.20.15~0.41

Loading...

Basic Information

Gear Shape Shape B Material Stainless Steel Surface Treatment No
Heat Treatment No Ground Tooth Presence Bearing No
Backlash Presence Hole Dia. Tolerance JIS, Class H7 Metal Bushing No
Accuracy(Old JIS) 8 Shaft Bore Config. Round hole Tooth Profile Standard Gear
the Tooth Surface Finished Milled Hole processing Pilot Holes Material (Details) SUS303

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)