(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ZD Fittings, White Goods, Four-Way Reducing Cross

ZD Fittings, White Goods, Four-Way Reducing Cross

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZD-BRCR-1X3/4X3/4X3/4B-W
ZD-BRCR-2X2X1X1B-W
ZD-BRCR-2X2X11/2X11/2B-W
ZD-BRCR-2X2X11/4X11/4B-W
ZD-BRCR-2X11/2X1X1B-W
ZD-BRCR-2X11/4X1X1B-W
ZD-BRCR-3X3X2X2B-W
ZD-BRCR-11/2X1X1X1B-W
ZD-BRCR-11/2X11/2X1X1B-W
ZD-BRCR-21/2X2X1X1B-W
ZD-BRCR-21/2X21/2X1X1B-W
ZD-BRCR-21/2X21/2X2X2B-W
ZD-BRCR-21/2X21/2X11/4X11/4B-W
ZD-RCR-1X3/4X3/4X3/4B-W
ZD-RCR-2X2X1X1B-W
ZD-RCR-2X2X11/2X11/2B-W
ZD-RCR-2X2X11/4X11/4B-W
ZD-RCR-2X11/2X1X1B-W
ZD-RCR-2X11/4X1X1B-W
ZD-RCR-11/2X1X1X1B-W
ZD-RCR-11/2X11/2X1X1B-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Nominal of Thread 4(Different Diameters or Different Type Screw) Band
1 Piece(s) 20 Day(s) or more 1B(25A)3/4B(20A)3/4B(20A)3/4B(20A)Presence
1 Piece(s) 16 Day(s) or more 2B(50A)2B(50A)1B(25A)1B(25A)Presence
1 Piece(s) 20 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)1 1/2B(40A)Presence
1 Piece(s) 20 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)1 1/4B(32A)Presence
1 Piece(s) 20 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)1B(25A)Presence
1 Piece(s) 20 Day(s) or more 2B(50A)1 1/4B(32A)1B(25A)1B(25A)Presence
1 Piece(s) 20 Day(s) or more 3B(80A)3B(80A)2B(50A)2B(50A)Presence
1 Piece(s) 20 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)1B(25A)Presence
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)1B(25A)Presence
1 Piece(s) 20 Day(s) or more 2 1/2B(65A)2B(50A)1B(25A)1B(25A)Presence
1 Piece(s) 16 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1B(25A)1B(25A)Presence
1 Piece(s) 20 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2B(50A)2B(50A)Presence
1 Piece(s) 20 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1 1/4B(32A)1 1/4B(32A)Presence
1 Piece(s) 20 Day(s) or more 1B(25A)3/4B(20A)3/4B(20A)3/4B(20A)No
1 Piece(s) 16 Day(s) or more 2B(50A)2B(50A)1B(25A)1B(25A)No
1 Piece(s) 20 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)1 1/2B(40A)No
1 Piece(s) 20 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)1 1/4B(32A)No
1 Piece(s) 20 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)1B(25A)No
1 Piece(s) 20 Day(s) or more 2B(50A)1 1/4B(32A)1B(25A)1B(25A)No
1 Piece(s) 20 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)1B(25A)No
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)1B(25A)No

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Hot zinc plating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Types of Screw 4 (When Different Dia. or Different Type Screw) Rc Operating Temperature Range(°C) 0::80
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)