(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pipe-End Anticorrosion Fitting, RCF-K Type, Standard Product, Nipple

Pipe-End Anticorrosion Fitting, RCF-K Type, Standard Product, Nipple

[Features]
• Screw-in with pipe end anti-corrosive fitting.
• Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.
• A core with double lip and O-ring packing is used for controlling water outlets and inlets to the pipe end, thereby giving excellent resistance to rust water due to aging.
• The combination of RCF-KZ and fittings for heterogeneous pipes prevents electric corrosion due to contact between dissimilar metals.
• From newly-installed pipes to repaired and corrected pipes, all piping scenes are supported by screw-in pipe end corrosion-proof fittings and pipe end corrosion-proof LA fittings.
• Ready compatibility to various constructions.
• Non-PVC material is used in the resin of pipe-end anti-corrosive fittings.
• Lead-free material is also used in copper alloys.
• Our eco-friendly product can be safely used in the piping of drinking water.
• Get the perfect pipes, which are easy on the environment and have excellent earthquake resistance, just by machining a rolled thread to the polyethylene powder lining steel pipe used for water supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RCF-K-NI-1/2B
RCF-K-NI-1B
RCF-K-NI-2B
RCF-K-NI-3/4B
RCF-K-NI-3B
RCF-K-NI-4B
RCF-K-NI-5B
RCF-K-NI-6B
RCF-K-NI-11/2B
RCF-K-NI-11/4B
RCF-K-NI-21/2B
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1
1 Piece(s) 20 Day(s) or more 1/2B(15A)
1 Piece(s) 20 Day(s) or more 1B(25A)
1 Piece(s) 20 Day(s) or more 2B(50A)
1 Piece(s) 20 Day(s) or more 3/4B(20A)
1 Piece(s) 20 Day(s) or more 3B(80A)
1 Piece(s) 20 Day(s) or more 4B(100A)
1 Piece(s) 20 Day(s) or more 5B(125A)
1 Piece(s) 20 Day(s) or more 6B(150A)
1 Piece(s) 20 Day(s) or more 1 1/2B(40A)
1 Piece(s) 20 Day(s) or more 1 1/4B(32A)
1 Piece(s) 20 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Connection Thread Type M1 R Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)