(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Pipe Fitting, Screw-in Type Pipe Fitting, Plug

Steel Pipe Fitting, Screw-in Type Pipe Fitting, Plug

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
P-1/2B-B
P-1/2B-C
P-1/2B-W
P-1/4B-B
P-1/8B-B
P-1/8B-W
P-1B-B
P-1B-C
P-1B-W
P-2B-B
P-2B-C
P-2B-W
P-3/4B-B
P-3/4B-C
P-3/4B-W
P-3/8B-B
P-3/8B-W
P-3B-B
P-3B-C
P-3B-W
P-4B-B
P-4B-C
P-4B-W
P-5B-B
P-5B-C
P-5B-W
P-6B-B
P-6B-C
P-6B-W
P-11/2B-B
P-11/2B-C
P-11/2B-W
P-11/4B-B
P-11/4B-C
P-11/4B-W
P-21/2B-B
P-21/2B-C
P-21/2B-W
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Nominal of Thread M1 Applicable Fluid Surface Treatment
1 Piece(s) 14 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1/2B(15A)Water / Air / Steam / OilNo
1 Piece(s) 15 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1/2B(15A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 14 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1/2B(15A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 20 Day(s) or more [Steel] Cold forged carbon steel wire (SWCH10R)1/4B(8A)Water / Air / Steam / OilNo
1 Piece(s) 20 Day(s) or more [Steel] Cold forged carbon steel wire (SWCH10R)1/8B(6A)Water / Air / Steam / OilNo
1 Piece(s) 14 Day(s) or more [Steel] Cold forged carbon steel wire (SWCH10R)1/8B(6A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1B(25A)Water / Air / Steam / OilNo
1 Piece(s) 15 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1B(25A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 15 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1B(25A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 15 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)2B(50A)Water / Air / Steam / OilNo
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)2B(50A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 15 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)2B(50A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 15 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)3/4B(20A)Water / Air / Steam / OilNo
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)3/4B(20A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 14 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)3/4B(20A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 20 Day(s) or more [Steel] Cold forged carbon steel wire (SWCH10R)3/8B(10A)Water / Air / Steam / OilNo
1 Piece(s) 14 Day(s) or more [Steel] Cold forged carbon steel wire (SWCH10R)3/8B(10A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)3B(80A)Water / Air / Steam / OilNo
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)3B(80A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 15 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)3B(80A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)4B(100A)Water / Air / Steam / OilNo
1 Piece(s) 20 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)4B(100A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)4B(100A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 20 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)5B(125A)Water / Air / Steam / OilNo
1 Piece(s) 20 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)5B(125A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)5B(125A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 20 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)6B(150A)Water / Air / Steam / OilNo
1 Piece(s) 20 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)6B(150A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)6B(150A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 15 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1 1/2B(40A)Water / Air / Steam / OilNo
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1 1/2B(40A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1 1/2B(40A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1 1/4B(32A)Water / Air / Steam / OilNo
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1 1/4B(32A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)1 1/4B(32A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating
1 Piece(s) 15 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)2 1/2B(65A)Water / Air / Steam / OilNo
1 Piece(s) 16 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)2 1/2B(65A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 15 Day(s) or more [Cast Iron] Black heart malleable cast iron (FCMB27-05)2 1/2B(65A)Water / Air / Gas / Oil[Zinc Plating] Electrolytic Zinc Plating

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Pitch (Terminal) Connection Thread Type M1 R
Type Fitting Max. Operating Pressure(MPa) 2.5 Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)