(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LA Coupling, LA Type, Female Adapter, AQ

LA Coupling, LA Type, Female Adapter, AQ

The LA coupling series consists of fittings with rubber packing that is press-fitted into the pipe to form a seal.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LA-AQ-1/2B-N-C
LA-AQ-1/2B-N-W
LA-AQ-1B-N-C
LA-AQ-1B-N-W
LA-AQ-2B-N-C
LA-AQ-2B-N-W
LA-AQ-3/4B-N-C
LA-AQ-3/4B-N-W
LA-AQ-3B-N-C
LA-AQ-3B-N-W
LA-AQ-11/2B-N-C
LA-AQ-11/2B-N-W
LA-AQ-11/4B-N-C
LA-AQ-11/4B-N-W
LA-AQ-21/2B-N-C
LA-AQ-21/2B-N-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Nominal of Thread Surface Treatment Operating Temperature Range
(°C)
1 Piece(s) 14 Day(s) or more 151/2Steel pipe / PVC Pipe21.71/2B(15A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 151/2Steel pipe / PVC Pipe21.71/2B(15A)White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 251Steel pipe341B(25A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 251Steel pipe341B(25A)White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 502Steel pipe / PVC Pipe60.52B(50A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 502Steel pipe / PVC Pipe60.52B(50A)White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 203/4Steel pipe / PVC Pipe27.23/4B(20A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 203/4Steel pipe / PVC Pipe27.23/4B(20A)White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 803Steel pipe / PVC Pipe89.103B(80A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 803Steel pipe / PVC Pipe89.103B(80A)White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.61 1/2B(40A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.61 1/2B(40A)White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 321 1/4Steel pipe42.71 1/4B(32A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 321 1/4Steel pipe42.71 1/4B(32A)White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.302 1/2B(65A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.302 1/2B(65A)White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Connection Thread Type Rc
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)