(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dual Wheel Caster TEA75N

Dual Wheel Caster TEA75N

[Features]
· Adopts the vertical shaft to make screw-type installation simple.
· Tighten the hexagon on the back of the caster.
· Speed-up and cost-down for installation are possible.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TEA75N3
TEA75N3S
TEA75N12
TEA75N12S
TEA75N16
TEA75N16S
Part NumberMinimum order quantityVolume DiscountDays to ShipStopper (Detail) Thread Diameter Nd
1 Piece(s) 12 Day(s) or more No StopperW3/8X Screw Thread 16
1 Piece(s) 12 Day(s) or more With Rotation StopperW3/8X Screw Thread 16
1 Piece(s) 12 Day(s) or more No StopperM12X1.75
1 Piece(s) 17 Day(s) or more With Rotation StopperM12X1.75
1 Piece(s) 12 Day(s) or more No Stopper[M16] M16X2.0
1 Piece(s) 12 Day(s) or more With Rotation Stopper[M16] M16X2.0

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 84.5 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 117.6 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 75 Wheel Width W(mm) 64
Turning Radius C(mm) 20 Mounting Section Shape Screw-In

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)