(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small-Diameter Proximity Sensor [E2E] (Part Numbers)

Small-Diameter Proximity Sensor [E2E]
  • On Sale Till 31/03/2025

Even though it is a small proximity sensor, the installation is surprisingly easy.
[Features]
· M4, ø5.4, ø6.5 size, non-shielded, connector relay type, connector type additions for all 108 variations
· High-speed response frequency for stable detection of moving work Max. 5kHz
· With four indicator lights, easy alignment of indicator lights
· reduction of jig manufacturing man-hours with dedicated mounting brackets
· for protection against breakage stainless steel spiral tube available (for M4, M5 use only)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2E-C06S02-MC-C1

 
Part Number
E2E-C06S02-MC-C1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
1 Piece(s) 16 Day(s) -Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)-6.540.1~5043.5CE / UL / IEC-NPN Open CollectorNOConnector model (M8), 3 pin①+V, ③0V, ④Control Output-StandardVinyl (PVC) insulated round cord--2

Loading...

  1. 1

Basic Information

Detected Objects Magnetic Metal Detection Direction Front Surface Detecting Surface Material Heat Resistant ABS
Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67 Power Type Direct Current 3-Wire Type
Power Supply Voltage 10-30 VDC

Please check the type/dimensions/specifications of the part E2E-C06S02-MC-C1 in the Small-Diameter Proximity Sensor [E2E] series.

Products like this...

Part Number
E2E-C03SR8-WC-B1 2M
E2E-C03SR8-WC-C1 5M
E2E-C03SR8-WC-C2 2M
E2E-C06S02-WC-B1 2M
E2E-C06S02-WC-C1 2M
E2E-C06S02-WC-C1 5M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
1 Piece(s) Same day -Cylindrical Column Type~1Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)-320.1~3027.1IEC / UL / CE-PNP Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ2.4, 3-core--0.8
1 Piece(s) Same day -Cylindrical Column Type~1Standard / Mini Type / Oil Resistance ReinforcementShield Type[Stainless Steel] Stainless Steel (SUS303)-320.1~3027.1IEC / UL / CESmall DiameterDirect Current 3-Wire Type NPN Open Collector OutputNOPre-wired model-5-Standard PVC cord--0.8
1 Piece(s) Same day -Cylindrical Column Type~1Standard / Mini Type / Oil Resistance ReinforcementShield Type[Stainless Steel] Stainless Steel (SUS303)-320.1~3027.1IEC / UL / CESmall DiameterDirect Current 3-Wire Type NPN Open Collector OutputNCPre-wired model-2-Standard PVC cord--0.8
1 Piece(s) Same day -Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)-6.530.1~4036IEC / UL / CE-PNP Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ4, 3-core--2
1 Piece(s) Same day -Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)-6.530.1~4036IEC / UL / CE-NPN Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ4, 3-core--2
1 Piece(s) Same day -Cylindrical Column Type~2Standard / Mini Type / Oil Resistance ReinforcementShield Type[Stainless Steel] Stainless Steel (SUS303)-6.530.1~4036IEC / UL / CESmall DiameterDirect Current 3-Wire Type NPN Open Collector OutputNOPre-wired model-5-Standard PVC cord--2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)