(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slide Rail Light Load Full Travel 2731

Slide Rail Light Load Full Travel 2731

Steel 3-step pulling type rated load: 402 to 373N/pair

[Features]
· Lubricating oil: Nippon Oil, EPNOC Grease AP.
· The thickness of the slide is the measuring dimensions at the places that are supported by a steel ball.
· For mounting screws use M4 (bind only), M3 bind or truss screw.
· Slide is for both left and right side

Part Number

Configured Part Number is shown.

Part Number
C2731-20
C2731-25
C2731-30
C2731-35
C2731-40
C2731-45
C2731-50
Part NumberMinimum order quantityVolume DiscountDays to ShipTravel
(mm)
Rail Length
(mm)
Load Rating (when using two pieces)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
1 Piece(s) 17 Day(s) or more 229200373~250~400
1 Piece(s) 17 Day(s) or more 278250363~300~400
1 Piece(s) 17 Day(s) or more 327300353~350~400
1 Piece(s) 17 Day(s) or more 376350333~400~400
1 Piece(s) 17 Day(s) or more 426400314~450~400
1 Piece(s) 17 Day(s) or more 475450294~500~300
1 Piece(s) 17 Day(s) or more 524500275~550~300

Loading...

  1. 1

Basic Information

Type Slide Number of Rail Steps Three-Step Slide Width(mm) 27
Height(mm) 19.1 Rail Finish Gloss Chromate Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)