(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Floating Freebear Unit AFU5036M-series

Part Number

Configured Part Number is shown.

AFU-5036M-12

 
Part Number
AFU-5036M-12
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Unit Allowable Load(N) No
Body Material Equivalent to SS400 Ball Material SUJ2 O.D.(Ø) No
Ball Dia.(Ø) 19.05 Full length L(mm) 687.5 Application Standard
Mounting Height(mm) 40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)