(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

All Stainless Steel Body Proximity Sensor [E2EF] (Part Numbers)

All Stainless Steel Body Proximity Sensor [E2EF]
  • On Sale Till 31/03/2025

"Long range" metal head proximity sensor that withstands harsh environments where the workpiece can rub against the sensor

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2EF-X2D1-M1TGJ 0.3M

 
Part Number
E2EF-X2D1-M1TGJ 0.3M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetection distance L1 [classification]
(mm)
Operating Environment Case Material Detecting Surface Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Types Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
1 Piece(s) Same day -~2Standard / Non-chipping / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[Stainless Steel] Stainless Steel (SUS303)M820.1~3025-Pre-wired smartclick connector model (M12)-0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ4--2

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Amplifier Amplifier Built-in Type Acquired Standards CE / UL / IEC
Protection Structure (IEC) IP67 Power Type Direct Current 2-Wire Type Power Supply Voltage 10-30 VDC
Output Mode DC 2-wire polarized Operation Mode NO

Please check the type/dimensions/specifications of the part E2EF-X2D1-M1TGJ 0.3M in the All Stainless Steel Body Proximity Sensor [E2EF] series.

Products like this...

Part Number
E2EF-QX3D1 2M
E2EF-QX3D1-M1TGJ 0.3M
E2EF-QX7D1 2M
E2EF-X3D1 2M
E2EF-X3D1-M1TGJ 0.3M
E2EF-X7D1 2M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetection distance L1 [classification]
(mm)
Operating Environment Case Material Detecting Surface Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Types Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
1 Piece(s) Same day -~3Standard / Sputtering Resistance / Non-chipping / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingM1250.1~6033-Pre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ6, 2-core--3
1 Piece(s) Same day -~3Standard / Sputtering Resistance / Non-chipping / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingM1250.1~6033-Pre-wired smartclick connector model (M12)-0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ6--3
1 Piece(s) Same day -~10Standard / Sputtering Resistance / Non-chipping / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingM1830.1~4036-Pre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ6, 2-core--7
1 Piece(s) Same day -~3Standard / Non-chipping / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[Stainless Steel] Stainless Steel (SUS303)M1230.1~4033-Pre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ6, 2-core--3
1 Piece(s) Same day -~3Standard / Non-chipping / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[Stainless Steel] Stainless Steel (SUS303)M1230.1~4033-Pre-wired smartclick connector model (M12)-0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ6--3
1 Piece(s) Same day -~10Standard / Non-chipping / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[Stainless Steel] Stainless Steel (SUS303)M1830.1~4036-Pre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ6, 2-core--7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)