(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Grip Nut E-3, Black【100 Pieces Per Package】

Grip Nut E-3, Black

It can used for various machinery, electrical equipment, medical equipment, electric power tool, office equipment etc.

Part Number

Configured Part Number is shown.

Part Number
GNE3-M6-3W
GNE3-M8-3W
GNE3-M10-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia.

100 Pieces Per Package

1 Pack(s) 15 Day(s) or more 10M6

100 Pieces Per Package

1 Pack(s) 15 Day(s) or more 10M8

100 Pieces Per Package

1 Pack(s) 15 Day(s) or more 10M10

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Mounting Section, Length L(mm) 8 Main Body, Type Round shape
Main Body Material Stainless Steel Round Shape, Type Chrysanthemum Type Additional Function No
Tapped, Round Hole Machining Through Main Body, Surface Treatment Trivalent Chromate Main Body, Outer Dia. D(Ø) 50
Main Body, Height t(mm) 15 Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)