(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hexa Nut, Small Flange AFHSF/HEX【500-1,000 Pieces Per Package】

Hexa Nut, Small Flange AFHSF/HEX

The nut body has a six-sided (HEX) shape. When fastened in the bottom hold of the hex-shaped work, it will achieve stability and high strength.

PDF

Part Number

Configured Part Number is shown.

Part Number
AFH-415SFHEX
AFH-425SFHEX
AFH-515SFHEX
AFH-525SFHEX
AFH-535SFHEX
AFH-625SFHEX
AFH-640SFHEX
AFH-825SFHEX
AFH-840SFHEX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1040.5–1.50.7

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1041.5–2.50.7

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1050.5–1.50.8

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1051.5–2.50.8

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1052.5–3.50.8

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1060.5–2.51

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1062.5~4.01

500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1081.0–2.51.25

500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1082.5~4.01.25

Loading...

  1. 1
 

Basic Information

Material Aluminum Surface Treatment No Screw Thread Types Metric coarse
Application / Functions Crimped Surface Treatment (Details) No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)