(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Butt Weld Type Pipe Fittings - Eccentric Reducer

Stainless Steel Butt Weld Type Pipe Fittings - Eccentric Reducer

Butt welded pipe fittings for JIS B2312 and JIS B2313 compliant pipes. 3 types of materials: SUS304W, SUS316LW, and SUS316W are available. SCH is available in 10S, 20S and 40S.
[Features]
・ MIE Techno's products are manufactured with thorough quality control, from receiving materials to producing, with excellent technology and rich experience, and are of stable quality and extremely reliable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUS304W-R-E-1B-1/2B-SCH10
SUS304W-R-E-1B-3/4B-SCH10
SUS304W-R-E-2B-11/2B-SCH10
SUS304W-R-E-2B-11/4B-SCH10
SUS304W-R-E-3/4B-1/2B-SCH10
SUS304W-R-E-3B-2B-SCH10
SUS304W-R-E-3B-11/2B-SCH10
SUS304W-R-E-3B-21/2B-SCH10
SUS304W-R-E-4B-3B-SCH10
SUS304W-R-E-4B-21/2B-SCH10
SUS304W-R-E-5B-3B-SCH10
SUS304W-R-E-5B-4B-SCH10
SUS304W-R-E-6B-3B-SCH10
SUS304W-R-E-6B-4B-SCH10
SUS304W-R-E-6B-5B-SCH10
SUS304W-R-E-8B-6B-SCH10
SUS304W-R-E-11/2B-1B-SCH10
SUS304W-R-E-11/2B-11/4B-SCH10
SUS304W-R-E-11/4B-1B-SCH10
SUS304W-R-E-11/4B-3/4B-SCH10
SUS304W-R-E-21/2B-11/2B-SCH10
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Dia. Nominal Dia. (2nd Fitting)
1 Piece(s) 18 Day(s) or more 1B1/2B
1 Piece(s) 18 Day(s) or more 1B3/4B
1 Piece(s) 18 Day(s) or more 2B1 1/2B
1 Piece(s) 18 Day(s) or more 2B1 1/4B
1 Piece(s) 18 Day(s) or more 3/4B1/2B
1 Piece(s) 18 Day(s) or more 3B2B
1 Piece(s) 18 Day(s) or more 3B1 1/2B
1 Piece(s) 18 Day(s) or more 3B2 1/2B
1 Piece(s) 18 Day(s) or more 4B3B
1 Piece(s) 14 Day(s) or more 4B2 1/2B
1 Piece(s) 18 Day(s) or more 5B3B
1 Piece(s) 14 Day(s) or more 5B4B
1 Piece(s) 14 Day(s) or more 6B3B
1 Piece(s) 14 Day(s) or more 6B4B
1 Piece(s) 14 Day(s) or more 6B5B
1 Piece(s) 17 Day(s) or more 8B6B
1 Piece(s) 14 Day(s) or more 1 1/2B1B
1 Piece(s) 18 Day(s) or more 1 1/2B1 1/4B
1 Piece(s) 18 Day(s) or more 1 1/4B1B
1 Piece(s) 18 Day(s) or more 1 1/4B3/4B
1 Piece(s) 18 Day(s) or more 2 1/2B1 1/2B

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Offset Reducer Material SUS304W
Nominal Thickness SCH10 Applicable Fluid no manufacturer restrictions

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)