(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Pipe Flange, Lap Joint Plate Flange, JIS10K SUSF304

Stainless Steel Pipe Flange, Lap Joint Plate Flange, JIS10K SUSF304

JIS B2220 compliant, lap joint flange. (LJ FF)Nominal pressure 10 K, material SUSF304.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SUSF304-LJFF-10K-250A

Part Number
SUSF304-LJFF-10K-250A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JIS standard flange Flange Type Lapped(LJ)
Material SUSF304 Nominal Diameter 250A Nominal Pressure 10K
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)