(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

K Flex Couplings C Model (Single Model)

K Flex Couplings C Model (Single Model)

High torque transmission, energy saving design, large allowable misalignment, no backlash product. Recommended for pairing NC manufacturing machinery etc. with servo motors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
C-10
C-18
C-25
C-45
C-80
C-130
C-210
C-340
C-540
C-700
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable misalignment(Angle)
(deg)
Max. Rotational Speed
(r/min)
Allowable Misalignment(Axial Direction)
(mm)
1 Piece(s) 14 Day(s) or more 108152.8100~Less than 50010001~780001001200000.5
1 Piece(s) 14 Day(s) or more 109359.9100~Less than 50010001~780001801180000.6
1 Piece(s) 14 Day(s) or more 1010470100~Less than 50010001~780002501150000.7
1 Piece(s) 14 Day(s) or more 1012685.2100~Less than 50010001~780004501130000.9
1 Piece(s) 14 Day(s) or more 1014399.6500~Less than 100010001~780008000.7120000.5
1 Piece(s) 14 Day(s) or more 10168118.41000~Less than 500010001~7800013000.7100000.6
1 Piece(s) 14 Day(s) or more 101941311000~Less than 50004001~1000021000.780000.7
1 Piece(s) 14 Day(s) or more 10214156.41000~Less than 50004001~1000034000.775000.8
1 Piece(s) 14 Day(s) or more 10246182.85000~Less than 100004001~1000054000.734000.9
1 Piece(s) 14 Day(s) or more 10276209.25000~Less than 100004001~1000070000.731001

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Servo Motor Properties High Torque / No Backlash
Allowable Misalignment Angular Misalignment / Axial Misalignment Body Material S45C Product Category Coupling body
Package products / single item Set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)