(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NK-3600 One Touch Coupler Model Flexible Hose

NK-3600 One Touch Coupler Model Flexible Hose

For adjusting piping errors, absorbing displacement, and dampening vibration. Single-action couplers (with valve mechanism) are attached to both ends. Ideal piping that is frequently connected and disconnected.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK3600/SUS304-10A-1000
NK3600/SUS304-10A-1100
NK3600/SUS304-10A-1200
NK3600/SUS304-10A-1300
NK3600/SUS304-10A-1400
NK3600/SUS304-10A-1500
NK3600/SUS304-10A-1600
NK3600/SUS304-10A-1700
NK3600/SUS304-10A-1800
NK3600/SUS304-10A-1900
NK3600/SUS304-10A-2000
NK3600/SUS304-10A-500
NK3600/SUS304-10A-600
NK3600/SUS304-10A-700
NK3600/SUS304-10A-800
NK3600/SUS304-10A-900
NK3600/SUS304-15A-1000
NK3600/SUS304-15A-1100
NK3600/SUS304-15A-1200
NK3600/SUS304-15A-1300
NK3600/SUS304-15A-1400
NK3600/SUS304-15A-1500
NK3600/SUS304-15A-1600
NK3600/SUS304-15A-1700
NK3600/SUS304-15A-1800
NK3600/SUS304-15A-1900
NK3600/SUS304-15A-2000
NK3600/SUS304-15A-500
NK3600/SUS304-15A-600
NK3600/SUS304-15A-700
NK3600/SUS304-15A-800
NK3600/SUS304-15A-900
NK3600/SUS304-20A-1000
NK3600/SUS304-20A-1100
NK3600/SUS304-20A-1200
NK3600/SUS304-20A-1300
NK3600/SUS304-20A-1400
NK3600/SUS304-20A-1500
NK3600/SUS304-20A-1600
NK3600/SUS304-20A-1700
NK3600/SUS304-20A-1800
NK3600/SUS304-20A-1900
NK3600/SUS304-20A-2000
NK3600/SUS304-20A-500
NK3600/SUS304-20A-600
NK3600/SUS304-20A-700
NK3600/SUS304-20A-800
NK3600/SUS304-20A-900
NK3600/SUS304-25A-1000
NK3600/SUS304-25A-1100
NK3600/SUS304-25A-1200
NK3600/SUS304-25A-1300
NK3600/SUS304-25A-1400
NK3600/SUS304-25A-1500
NK3600/SUS304-25A-1600
NK3600/SUS304-25A-1700
NK3600/SUS304-25A-1800
NK3600/SUS304-25A-1900
NK3600/SUS304-25A-2000
NK3600/SUS304-25A-500
Part NumberMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Outside Diameter of with Blade
(Ø)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s) 13 Day(s) or more 10.53516.3100015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.3110015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.3120015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.3130015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.3140015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.3150015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.3160015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.3170015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.3180015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.3190015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.3200015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.350015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.360015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.370015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.380015.110A3.10.25
1 Piece(s) 13 Day(s) or more 10.53516.390015.110A3.10.25
1 Piece(s) 13 Day(s) or more 135019.6100018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.6110018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.6120018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.6130018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.6140018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.6150018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.6160018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.6170018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.6180018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.6190018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.6200018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.650018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.660018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.670018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.680018.415A3.30.25
1 Piece(s) 13 Day(s) or more 135019.690018.415A3.30.25
1 Piece(s) 13 Day(s) or more 196526.9100025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.9110025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.9120025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.9130025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.9140025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.9150025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.9160025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.9170025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.9180025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.9190025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.9200025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.950025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.960025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.970025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.980025.420A3.80.3
1 Piece(s) 13 Day(s) or more 196526.990025.420A3.80.3
1 Piece(s) 13 Day(s) or more 25.28034100032.825A4.50.3
1 Piece(s) 13 Day(s) or more 25.28034110032.825A4.50.3
1 Piece(s) 13 Day(s) or more 25.28034120032.825A4.50.3
1 Piece(s) 13 Day(s) or more 25.28034130032.825A4.50.3
1 Piece(s) 13 Day(s) or more 25.28034140032.825A4.50.3
1 Piece(s) 13 Day(s) or more 25.28034150032.825A4.50.3
1 Piece(s) 13 Day(s) or more 25.28034160032.825A4.50.3
1 Piece(s) 13 Day(s) or more 25.28034170032.825A4.50.3
1 Piece(s) 13 Day(s) or more 25.28034180032.825A4.50.3
1 Piece(s) 13 Day(s) or more 25.28034190032.825A4.50.3
1 Piece(s) 13 Day(s) or more 25.28034200032.825A4.50.3
1 Piece(s) 13 Day(s) or more 25.2803450032.825A4.50.3

Loading...

Basic Information

Tube SUS304 Applicable Fluid Steam / Water / Oil / Air / Chemicals/ Drug Connecting Part Type Fitting
Fitting type 1 With Coupler Fitting type 2 With Coupler Max. Operating Pressure(MPa) 2.0
Braid Presence Connecting Part Material SUS304 Operating Temperature Range(°C) -20::80
Tube Type STD Blade Single-ply

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)