(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NK-9100 Fire Service Act (danger) No. 20 Rating Flexible Hoses

NK-9100 Fire Service Act (danger) No. 20 Rating Flexible Hoses

The performance has been confirmed according to the "Performance rating of Fire and Disaster prevention Equipment and Systems Article no. 5." Installation to storage tanks and pipe joints for hazardous goods found within facilities handling hazardous goods is mandatory.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK9100/10K-SUS304-50A-1100
NK9100/10K-SUS304-100A-1000
NK9100/10K-SUS304-200A-1700
NK9100B/10K-SUS304-250A-1800
NK9100B/10K-SUS304-300A-1200
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Fluid Inner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Connecting Part Material Outside Diameter of with Blade
(Ø)
Operating Temperature Range
(°C)
Length
(mm)
Flange Type Hose type Blade Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Plate Thickness
(t)
1 Piece(s) 18 Day(s) or more 10Oil / Solvent / Chemicals/ Drug49.2200[Stainless Steel] SUS30464.5-40~1001100Both Ends Loose FlangeType CSingle-ply6250A0.6
1 Piece(s) 18 Day(s) or more 10Oil / Solvent / Chemicals/ Drug101350[Stainless Steel] SUS304135-40~1001000JIS FlangeR TypeSingle-ply131100A1.0
1 Piece(s) 18 Day(s) or more 10Oil / Solvent / Chemicals/ Drug196600[Stainless Steel] SUS304238-40~1001700JIS FlangeType NRSingle-ply234.4200A1.2
1 Piece(s) 23 Day(s) or more 10Oil / Solvent / Chemicals/ Drug250700[Stainless Steel] SUS304305-10~1001800JIS FlangeB TypeTriple-ply297250A1.0~2.0
1 Piece(s) 23 Day(s) or more 10Oil / Solvent / Chemicals/ Drug300.5800[Stainless Steel] SUS304357-10~1001200JIS FlangeB TypeTriple-ply347.5300A1.0~2.0

Loading...

  1. 1

Basic Information

Tube SUS304 Connecting Part Type Flange Max. Operating Pressure(MPa) 1
Braid Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)