(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Swivel Axle with Rubber Wheels (SB-g Type)

Swivel Axle with Rubber Wheels (SB-g Type)

A general purpose rubber wheel and ductile hardware item that is widely used.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SB-G75
SB-G100
SB-G130
SB-G150
SB-G180
SB-G200
SB-G250
SB-G300
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Eccentricity E
(mm)
1 Piece(s) 12 Day(s) or more 12280.01~140.0098626285857525
1 Piece(s) 12 Day(s) or more 14580.01~140.00127.5808010710710030
1 Piece(s) 12 Day(s) or more 178140.01~220.00176.6959512212213040
1 Piece(s) 12 Day(s) or more 210140.01~220.00196.210010012612615045
1 Piece(s) 12 Day(s) or more 230220.01~320.00225.610210213713718045
1 Piece(s) 12 Day(s) or more 255220.01~320.00255.111211214514520050
1 Piece(s) 12 Day(s) or more 315220.01~320.00313.914014017717725065
1 Piece(s) 12 Day(s) or more 360320.01~485.00343.4150150187187300105

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Natural Rubber
Wheel Characteristics Abrasion Resistance Mounting Hole Type Round hole Load Category Medium Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)