(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fixed Axle with Urethane Wheels for Heavy Loads (UHB-k Type) FCD Ductile Formed Fixture

Fixed Axle with Urethane Wheels for Heavy Loads (UHB-k Type) FCD Ductile Formed Fixture

The hardware features a ductile construction that tough and with a long life. The wheel is made of urethane with features excellent lightness and oil resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UHB-K100X50
UHB-K100X65
UHB-K130X50
UHB-K130X65
UHB-K150X50
UHB-K150X65
UHB-K150X75
UHB-K150X100
UHB-K180X50
UHB-K180X65
UHB-K180X75
UHB-K200X50
UHB-K200X65
UHB-K200X75
UHB-K200X90
UHB-K250X65
UHB-K250X75
UHB-K250X90
UHB-K300X65
UHB-K300X75
UHB-K300X90
UHB-K300X100
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
1 Piece(s) 12 Day(s) or more 140320.01~485.00323.785851137610050
1 Piece(s) 12 Day(s) or more 140320.01~485.00372.890401189110065
1 Piece(s) 12 Day(s) or more 178320.01~485.00372.81281281557513050
1 Piece(s) 12 Day(s) or more 178320.01~485.00441.5105401339313065
1 Piece(s) 12 Day(s) or more 210320.01~485.00421.81501501837515050
1 Piece(s) 12 Day(s) or more 210485.01~750.00549.4120451529315065
1 Piece(s) 12 Day(s) or more 210485.01~750.00657.31357316610615075
1 Piece(s) 12 Day(s) or more 225750.01~853.514045177145150100
1 Piece(s) 12 Day(s) or more 230320.01~485.00470.91601602058218050
1 Piece(s) 12 Day(s) or more 235485.01~750.00588.61404518010018065
1 Piece(s) 12 Day(s) or more 235485.01~750.00735.81605020311718075
1 Piece(s) 12 Day(s) or more 255485.01~750.00519.91651652088520050
1 Piece(s) 12 Day(s) or more 255485.01~750.00667.1163451959520065
1 Piece(s) 12 Day(s) or more 255750.01~7751605019610320075
1 Piece(s) 12 Day(s) or more 255750.01~8831628519512020090
1 Piece(s) 12 Day(s) or more 315750.01~814.2163451959525065
1 Piece(s) 12 Day(s) or more 315750.01~9811605019611625075
1 Piece(s) 12 Day(s) or more 315750.01~1226.31806521712825090
1 Piece(s) 12 Day(s) or more 375750.01~961.41736321010730065
1 Piece(s) 12 Day(s) or more 375750.01~1108.51736321010730075
1 Piece(s) 12 Day(s) or more 375750.01~1324.41806321512530090
1 Piece(s) 12 Day(s) or more 355750.01~1471.518390220155300100

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material FCD-S ductile Mounting Hole Type Round hole
Load Category Heavy Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)