(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Copper Pipe Fitting, Flare Type Copper Pipe Fitting (Refrigerant Compatible Part), Flare Outer Thread Adapter

Copper Pipe Fitting, Flare Type Copper Pipe Fitting (Refrigerant Compatible Part), Flare Outer Thread Adapter

[Features]
・ Easy to install and remove, easy to do even in narrow places, and has better vibration resistance than the ferrule ring type and bite type. [Applications]
・ It is suitable for high-pressure piping such as refrigerant and high pressure gas

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M154FKD-6.35X1/2
M154FKD-6.35X1/4
M154FKD-6.35X1/8
M154FKD-6.35X3/8
M154FKD-9.52X1/2
M154FKD-9.52X1/4
M154FKD-9.52X3/8
M154FKD-12.7X1/2
M154FKD-12.7X3/8
M154FKD-15.88X1/2
M154FKD-15.88X3/4
M154FKD-19.05X3/4
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread
1 Piece(s) 12 Day(s) or more 1/46.351/2B(15A)
1 Piece(s) 16 Day(s) or more 1/46.351/4B(8A)
1 Piece(s) 12 Day(s) or more 1/46.351/8B(6A)
1 Piece(s) 12 Day(s) or more 1/46.353/8B(10A)
1 Piece(s) 12 Day(s) or more 3/89.521/2B(15A)
1 Piece(s) 12 Day(s) or more 3/89.521/4B(8A)
1 Piece(s) 12 Day(s) or more 3/89.523/8B(10A)
1 Piece(s) 12 Day(s) or more 1/212.701/2B(15A)
1 Piece(s) 12 Day(s) or more 1/212.703/8B(10A)
1 Piece(s) 12 Day(s) or more 5/815.881/2B(15A)
1 Piece(s) 12 Day(s) or more 5/815.883/4B(20A)
1 Piece(s) 12 Day(s) or more 3/419.053/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Material Made in Brass Applicable Pipe Type Copper Pipe (for Refrigerant)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Flare Fittings Applicable Tube Size Type Size for Copper Pipe Refrigerant Material of Applicable Pipe Copper
Connection Thread Type R Max. Operating Pressure(MPa) 6.86 Operating Temperature Range(°C) -20::150
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)