(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Copper Tube Fittings, Fittings for Flared Type Copper Tube, Flared Type One Side Threaded Elbow

Copper Tube Fittings, Fittings for Flared Type Copper Tube, Flared Type One Side Threaded Elbow

[Features]
· This type of joint is composed of the main body and the nut, and connects the flare location of a copper tube by crimping with the body and nut (seat surface).
· Easy mounting and removal even in narrow places, and has better vibration resistance than conical bead ring or insert type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M148FKG-6X1/2
M148FKG-6X1/4
M148FKG-6X1/8
M148FKG-6X3/8
M148FKG-6.35X1/2
M148FKG-6.35X1/4
M148FKG-6.35X1/8
M148FKG-6.35X3/8
M148FKG-8X1/2
M148FKG-8X1/4
M148FKG-8X1/8
M148FKG-8X3/8
M148FKG-9.52X1/2
M148FKG-9.52X1/4
M148FKG-9.52X3/8
M148FKG-10X1/2
M148FKG-10X1/4
M148FKG-10X3/8
M148FKG-12X1/2
M148FKG-12X1/4
M148FKG-12X3/8
M148FKG-12.7X1/2
M148FKG-12.7X3/8
M148FKG-15X1/2
M148FKG-15.88X1/2
M148FKG-15.88X3/4
M148FKG-19.05X3/4
M148FKG-22.22X3/4
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread
1 Piece(s) 12 Day(s) or more Copper Pipe mm size6-61/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size6-61/4B(8A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size6-61/8B(6A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size6-63/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/46.351/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/46.351/4B(8A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/46.351/8B(6A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/46.353/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size8-81/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size8-81/4B(8A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size8-81/8B(6A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size8-83/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-3/89.521/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-3/89.521/4B(8A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-3/89.523/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size10-101/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size10-101/4B(8A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size10-103/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size12-121/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size12-121/4B(8A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size12-123/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/212.701/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/212.703/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size15-151/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-5/815.881/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-5/815.883/4B(20A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-3/419.053/4B(20A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-7/822.223/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Material Made in Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Flare Fittings Material of Applicable Pipe Copper Connection Thread Type R
Max. Operating Pressure(MPa) 6.86 Operating Temperature Range(°C) -20::150 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)