(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Copper Pipe Fittings, Ferrule Ring Copper Pipes Fittings, One-Side Screw Elbow With Ferrule Rings

Copper Pipe Fittings, Ferrule Ring Copper Pipes Fittings, One-Side Screw Elbow With Ferrule Rings

Ferrule ring fitting for copper pipes, Suitable for middle pressure pipes such as water, hot water, steam, and oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M148RKG-3X1/8
M148RKG-4X1/8
M148RKG-5X1/8
M148RKG-6X1/2
M148RKG-6X1/4
M148RKG-6X1/8
M148RKG-6X3/8
M148RKG-6.35X1/2
M148RKG-6.35X1/4
M148RKG-6.35X1/8
M148RKG-6.35X3/8
M148RKG-8X1/2
M148RKG-8X1/4
M148RKG-8X1/8
M148RKG-8X3/8
M148RKG-9.52X1/2
M148RKG-9.52X1/4
M148RKG-9.52X3/8
M148RKG-10X1/2
M148RKG-10X1/4
M148RKG-10X1/8
M148RKG-10X3/8
M148RKG-12X1/2
M148RKG-12X1/4
M148RKG-12X3/8
M148RKG-12.7X1/2
M148RKG-12.7X3/8
M148RKG-15X1/2
M148RKG-15.88X1/2
M148RKG-15.88X3/4
M148RKG-19.05X3/4
M148RKG-22.22X3/4
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread
1 Piece(s) 12 Day(s) or more Copper Pipe mm size3-31/8B(6A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size4-41/8B(6A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size5-51/8B(6A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size6-61/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size6-61/4B(8A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size6-61/8B(6A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size6-63/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/46.351/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/46.351/4B(8A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/46.351/8B(6A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/46.353/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size8-81/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size8-81/4B(8A)
1 Piece(s) 13 Day(s) or more Copper Pipe mm size8-81/8B(6A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size8-83/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-3/89.521/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-3/89.521/4B(8A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-3/89.523/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size10-101/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size10-101/4B(8A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size10-101/8B(6A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size10-103/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size12-121/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size12-121/4B(8A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size12-123/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/212.701/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-1/212.703/8B(10A)
1 Piece(s) 12 Day(s) or more Copper Pipe mm size15-151/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-5/815.881/2B(15A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-5/815.883/4B(20A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-3/419.053/4B(20A)
1 Piece(s) 12 Day(s) or more Copper Pipe inch size-7/822.223/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Material Made in Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Steam / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Ring Fitting Material of Applicable Pipe Copper Connection Thread Type R
Max. Operating Pressure(MPa) 6.86 Operating Temperature Range(°C) -20::150 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)