(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Hex Rotary Bushing

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Hex Rotary Bushing

The screw parts rotate separately, thus allowing you to connect pipes without one pipe causing the other to rotate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M154BMNK-13
M154BMNK-20
M154BMNK-20X13
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Nominal of Thread M2 Dimensions
1 Piece(s) 18 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)[1/2B(15A)] 1/2B(13A)13
1 Piece(s) 18 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)20
1 Piece(s) 18 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)[1/2B(15A)] 1/2B(13A)20x13

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Material Made in Brass Connection Thread Type M1 Rc
Connection Thread Type M2 R Applicable Fluid Water Type Fitting
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)