(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Parallel Nipples for Flexible Pipes (Stainless Steel)

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Parallel Nipples for Flexible Pipes (Stainless Steel)

Miyako's water supply piping fittings for general water supply to industrial use, plated fitting, parallel nipple for ribbed head. (Stainless Steel)
Surface treatment: chrome plating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S2TSG-13
S2TSG-20
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Dimensions
1 Piece(s) 18 Day(s) or more [1/2B(15A)] 1/2B(13A)13
1 Piece(s) 18 Day(s) or more 3/4B(20A)20

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Connection Thread Type M1 G (Threaded) Applicable Fluid Water Type Fitting
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)