(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CTL general-purpose series output lead wire type AC current sensor for general gauge

CTL general-purpose series output lead wire type AC current sensor for general gauge

Medium size current sensor with through hole diameter ø12. Lead wire type fully compatible with standard products and performance. 40 mm square compact shape, maximum 280A most versatile current sensor that covers the wide range.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CTL-12-S36-10L1
CTL-12-S56-10L
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Current
(A)
Voltage
(V)
1 Piece(s) 12 Day(s) or more 0.1~280Standard
1 Piece(s) 96 Day(s) or more 0.1~300Capacity expansion type

Loading...

  1. 1

Basic Information

Input Current Alternating Current(AC) Through Hole(φ) 12 Mounting Method Unfixed
Number of secondary turns n(A) 1000 Width W(φ) 40 Height H(φ) 40
Width W(mm) 15 Construction(mm) PBT Resin Applicable Power Medium

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)