(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CTL general-purpose series with large diameter lead wire type AC current sensor for general measurements

CTL general-purpose series with large diameter lead wire type AC current sensor for general measurements

Large diameter of through hole diameter ø24, standard product with medium size current sensor. Maximum 320A corresponds to large current.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CTL-24-TE#B

 
Part Number
CTL-24-TE#B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.1~500 Input Current Alternating Current(AC) Through Hole(φ) 24
Mounting Method Unfixed Number of secondary turns n(A) 1000 Ratio of Flow Transformation(φ) 56
Width W(mm) 13.5 Construction(mm) Polycarbonate Applicable Power Medium
Voltage(V) Capacity expansion type

Please check the type/dimensions/specifications of the part CTL-24-TE#B in the CTL general-purpose series with large diameter lead wire type AC current sensor for general measurements series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)