(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Split/Clamp Type Sensor, Clamp Type AC Current Sensor

Split/Clamp Type Sensor, Clamp Type AC Current Sensor

Smallest type in clamp type sensor. Nylon spring / one-touch clamp type that is easily installable on existing equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CTL-6-S32-8F-CL
CTL-10-CLS
CTL-16-CLS
CTL-24-CLS
CTL-24-CLSF
CTL-36-CLS
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Current
(A)
Through Hole
(φ)
Number of secondary turns n
(A)
Ratio of Flow Transformation Width W
(φ)
Height H
(φ)
Width W
(mm)
Applicable Power Voltage
(V)
1 Piece(s) 16 Day(s) or more 0.01~156800-182518Micro-form-
1 Piece(s) 16 Day(s) or more 0.01~80103000-233926Micro-form-
1 Piece(s) 16 Day(s) or more 0.01~120163000-294531Small-
1 Piece(s) 16 Day(s) or more 0.1~30024-2000:1456434MediumFor powered equipment
1 Piece(s) 16 Day(s) or more 0.01~200243000-456434MediumHigh current
1 Piece(s) 16 Day(s) or more 0.1~50036-2000:1578038Large TypeFor powered equipment

Loading...

  1. 1

Basic Information

Input Current Alternating Current(AC) Mounting Method Unfixed Construction(mm) Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)