(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Split Clamp-on Model Sensor/ CTL-CL Series (Adaptive Model) / Easy Order Method

Split Clamp-on Model Sensor/ CTL-CL Series (Adaptive Model) / Easy Order Method

[Features]
· For 1A, 5A input device (with conditions such as rated load).
· A split structure that can be attached to electric wires with the single-action clamp.
· A range of 100: 1 or higher.
· Applicable wire diameter ø24 to ø100/100A to 1000A corresponding current.
· Built-in over-voltage clamp element.
· Spring pressure welding method of face-to-face cut core.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CTL-24CL-100A/1A-C2

 
Part Number
CTL-24CL-100A/1A-C2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 100~250 Input Current Alternating Current(AC) Through Hole(φ) 24
Mounting Method Unfixed

Please check the type/dimensions/specifications of the part CTL-24CL-100A/1A-C2 in the Split Clamp-on Model Sensor/ CTL-CL Series (Adaptive Model) / Easy Order Method series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)