(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and PC board/panel installation dual use

High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and PC board/panel installation dual use

Medium to high frequency band current transformer (CT). Highest 500kHz/200A can detect current without contact, and is almost no load to the current line.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CTL-12-S30-2.5Z

 
Part Number
CTL-12-S30-2.5Z
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.01~200 Input Current Alternating Current(AC) Through Hole(φ) 12
Mounting Method Substrate Mounting Ratio of Flow Transformation 250:1 Width W(φ) 40
Height H(φ) 40 Width W(mm) 15 Construction(mm) PBT Resin
Applicable Power Medium

Please check the type/dimensions/specifications of the part CTL-12-S30-2.5Z in the High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and PC board/panel installation dual use series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)