(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Disconnection alarm built-in sensor and current direct connection type disconnection alarm 0.2 A to 20 A program method

Disconnection alarm built-in sensor and current direct connection type disconnection alarm 0.2 A to 20 A program method

Method to distinguish it as disconnection when there is voltage but insufficient current. All-in-one structure that requires no external control power supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CRY-CP

 
Part Number
CRY-CP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.2~20 Input Current Alternating Current(AC) Mounting Method DIN Rail mounting
Width W(φ) 48 Height H(φ) 100 Height H(mm) 96

Please check the type/dimensions/specifications of the part CRY-CP in the Disconnection alarm built-in sensor and current direct connection type disconnection alarm 0.2 A to 20 A program method series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)