(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

General-purpose Electric Power Transducer Compact Electric Power Transducer Containing ultra-small PT and Application CT Selective Combination

General-purpose Electric Power Transducer Compact Electric Power Transducer Containing ultra-small PT and Application CT Selective Combination

[Features]
· Ultra compact design of business card case size with built-in ultra small PT (DIN rail compatible).
· 0 to 5 V output (power supply isolated type) with effective active power measurement.
· Can be attached to existing electric wire setups in combination with a split type CT.
· When combined with the CT group for the PTD-S series, it covers an ultra-wide power range all the way up to 500KW.
· Applicable CT/ cable sold separately.
· When the phase of voltage and current are returning, the output becomes (-) (reverse power flow can be measured).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PTD-1S
PTD-2S
PTD-3S
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Power Voltage
(V)
1 Piece(s) 12 Day(s) or more Single-phase -2-Wire100
1 Piece(s) 12 Day(s) or more Single-phase -2-Wire200
1 Piece(s) 12 Day(s) or more 3-phase - 3-wire200

Loading...

  1. 1

Basic Information

Input Current Alternating Current(AC) Width W(φ) 24 Height H(φ) 60
Height H(mm) 96

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)