(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

General-purpose Electric Power Transducer/Package Type Power Transducer Connected Directly to Power Supply of PT Less and with mounted Dedicated CT

General-purpose Electric Power Transducer/Package Type Power Transducer Connected Directly to Power Supply of PT Less and with mounted Dedicated CT

[Features]
· With direct type power supply PT is not required.
· Compact clamp type AC current sensor is included as a genuine product.
· 0 to 5 V output (power supply isolated type) with effective active power measurement.
· CT sensitivity is the surface DPS (dip switch) adjust to 1 to 100A can set in increments of 1 A.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PTD-1
PTD-2
PTD-3
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Power Voltage
(V)
1 Piece(s) 12 Day(s) or more Single-phase -2-Wire100/200
1 Piece(s) 12 Day(s) or more Single-phase -3-Wire100/200
1 Piece(s) 12 Day(s) or more 3-phase - 3-wire200

Loading...

  1. 1

Basic Information

Input Current Alternating Current(AC) Width W(φ) 48 Height H(φ) 100
Height H(mm) 96

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)