(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cross-Linked Polyethylene/Polybutene Pipe Press-Type Joint, J-Type Long Socket With Male Adapter【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
JMAJL-10X1/2
JMAJL-13X1/2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Diameter

5 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10

5 Pieces Per Package

1 Pack(s) 18 Day(s) or more 13

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Male Straight Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type G Maximum Operating Pressure(MPa) 1.5 Surface Treatment No
Max. Operating Temperature(℃) 0::80 Construction method Press Type(For Cross-Linked Resin Pipe) Nominal Diameter 3 1/2
Units Ordered 1 Pack (5 pieces filled)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)