(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Medium-Load Caster, P-WK Type, Loglan (Urethane), Type with Wheels, Includes Fixture (Part Numbers)

Medium-Load Caster, P-WK Type, Loglan (Urethane), Type with Wheels, Includes Fixture

[Features]·"Long-Run Wheel Series" with excellent oil resistance and abrasion resistance.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

P-100WK

 
Part Number
P-100WK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Fork Width b
(mm)
1 Piece(s) 1 Day(s) 10144140.01~220.00176.4Slotted Holes75(80)40(45)1158010043

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Loglan (Urethane)
Wheel Characteristics Abrasion Resistance / Oil Resistance Fitting Material Made of steel plate Load Category Medium Load

Please check the type/dimensions/specifications of the part P-100WK in the Medium-Load Caster, P-WK Type, Loglan (Urethane), Type with Wheels, Includes Fixture series.

Products like this...

Part Number
P-130WK
P-150WK
P-200WK
P-250WK
P-75WK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Fork Width b
(mm)
1 Piece(s) 1 Day(s) 10177220.01~320.00245Slotted Holes95(100)53(56)1379313052
1 Piece(s) 16 Day(s) or more 10198220.01~320.00294Slotted Holes95(100)53(56)1379315056
1 Piece(s) 16 Day(s) or more 10250320.01~485.00392Slotted Holes107(112)60(63)15110220056
1 Piece(s) 11 Day(s) or more 10305485.01~750.00490Round hole1408020014025090
1 Piece(s) 1 Day(s) 1010080.01~140.00117.6Round hole634095727536

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)