(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Safety Cushion, with Tape (Grooved Planograph)

Safety Cushion, with Tape (Grooved Planograph)

Use it as a safety measure. Suitable for use in parking lots, etc. [Materials]·Polyethylene

Part Number

Configured Part Number is shown.

Part Number
TAC013
TAC014
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions
(mm)
1 Piece(s) 16 Day(s) or more 8X100X910
1 Piece(s) 16 Day(s) or more 8X200X910

Loading...

  1. 1

Basic Information

Material Polyethylene Type Sheet Color (pattern) Gray
Double-sided Tape Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)