(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Caster for Industrial Vehicles Fixed HLK Type

Caster for Industrial Vehicles Fixed HLK Type

A directionally-fixed type caster for industrial vehicles for which multiple types of wheels are available with the same model number.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HLETK2.50-4-AL
HLETK2.50-4-BS
HLETK2.50-4-FO
HLETK3.00-4-AL
HLETK3.00-4-BS
HLETK3.00-4-FO
HLK2.00-4-BLACK
HLK2.00-4-GRAY
HLK2.50-4-AL
HLK2.50-4-BS
HLK2.50-4-FO
HLK3.00-4-AL
HLK3.00-4-BS
HLK3.00-4-FO
HLK3.50-5-AL
HLK3.50-5-BS
HLK3.50-5-FO
HLK8X3.00-4-AL
HLK8X3.00-4-FO
HLK61/2X2-3-BLACK
HLK61/2X2-3-GRAY
HLK61/2X2-3-PU
HLK61/2X2-4-BLACK
HLK61/2X2-4-GRAY
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Wheel specification
(g)
Tire width Weight
1 Piece(s) 12 Day(s) or more 29080.01~140.00100112631581202022060Airless, Solid Tire (Self-sealing Tire)604430
1 Piece(s) 12 Day(s) or more 29280.01~140.0085112631581202022565Bridge stone Tire Used653300
1 Piece(s) 12 Day(s) or more 28980.01~140.0085112631581202021862Use of Tire Made Overseas623210
1 Piece(s) 12 Day(s) or more 30480.01~140.00130112631581202024873Airless, Solid Tire (Self-sealing Tire)735590
1 Piece(s) 12 Day(s) or more 30680.01~140.00110112631581202025382Bridge stone Tire Used823570
1 Piece(s) 12 Day(s) or more 30580.01~140.00110112631581202025076Use of Tire Made Overseas763460
1 Piece(s) 12 Day(s) or more 26035.01~80.0080112631511022021050Wheel Color Black502860
1 Piece(s) 12 Day(s) or more 26035.01~80.0080112631511022021050Wheel Color Gray502860
1 Piece(s) 12 Day(s) or more 29080.01~140.00100140802001402022060Airless, Solid Tire (Self-sealing Tire)605480
1 Piece(s) 12 Day(s) or more 29280.01~140.0085140802001402022565Bridge stone Tire Used654350
1 Piece(s) 12 Day(s) or more 28980.01~140.0085140802001402021862Use of Tire Made Overseas624260
1 Piece(s) 12 Day(s) or more 30480.01~140.00130140802001402024873Airless, Solid Tire (Self-sealing Tire)736640
1 Piece(s) 12 Day(s) or more 30680.01~140.00110140802001402025382Bridge stone Tire Used824620
1 Piece(s) 12 Day(s) or more 30580.01~140.00110140802001402025076Use of Tire Made Overseas764510
1 Piece(s) 12 Day(s) or more 367140.01~220.00200160902201502528690Airless, Solid Tire (Self-sealing Tire)909980
1 Piece(s) 12 Day(s) or more 371140.01~220.00160160902201502529590Bridge stone Tire Used906650
1 Piece(s) 12 Day(s) or more 367140.01~220.00160160902201502528690Use of Tire Made Overseas906650
1 Piece(s) 12 Day(s) or more 28580.01~140.00100140802001402021065Airless, Solid Tire (Self-sealing Tire)655390
1 Piece(s) 12 Day(s) or more 28980.01~140.0085140802001402021867Use of Tire Made Overseas674190
1 Piece(s) 12 Day(s) or more 21035.01~80.006010056127871217551Wheel Color Black511260
1 Piece(s) 12 Day(s) or more 21035.01~80.006010056127871217551Wheel Color Gray511260
1 Piece(s) 16 Day(s) or more 21335.01~80.006010056127871218151Type PU Self-sealing Tire (Foamed urethane)511410
1 Piece(s) 12 Day(s) or more 23735.01~80.0080112631511022017540Wheel Color Black402810
1 Piece(s) 12 Day(s) or more 23735.01~80.0080112631511022017540Wheel Color Gray402810

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Characteristics Abrasion Resistance
Fitting Material Steel Mounting Hole Type Round hole Load Category Light/Medium Load
Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)