(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

16K Type Ductile Cast-Iron Flanged Globe Valve

16K Type Ductile Cast-Iron Flanged Globe Valve <Union Bonnet Type>

A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
16-DGF-N-15A
16-DGF-N-20A
16-DGF-N-25A
16-DGF-N-32A
16-DGF-N-40A
16-DGF-N-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(Ø)
1 Piece(s) 18 Day(s) or more 1/2B(15A)1/2B(15A)10812280
1 Piece(s) 14 Day(s) or more 3/4B(20A)3/4B(20A)11712880
1 Piece(s) 18 Day(s) or more 1B(25A)1B(25A)127146100
1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1 1/4B(32A)140165115
1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)165182115
1 Piece(s) 14 Day(s) or more 2B(50A)2B(50A)203198135

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 16K Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Handle Shape Round-shaped handle Glove Valve Type Standard Operating Temperature Range(°C) -10::220
Operation Method Manual Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 2.2 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of -10℃~+220℃)(MPa) 2.0
Details of Maximum Allowable Pressure (Gas of -10℃~220℃)(MPa) 1.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)