(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ductile Cast-Iron Flanged Strainer, 10K Type (Y Shape)

Ductile Cast-Iron Flanged Strainer, 10K Type (Y Shape)

A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
10-DTF-N-50A
10-DTF-N-65A
10-DTF-N-80A
10-DTF-N-100A
10-DTF-N-125A
10-DTF-N-150A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)
1 Piece(s) 18 Day(s) or more 2 1/2B(65A)2 1/2B(65A)
1 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)
1 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)
1 Piece(s) 10 Day(s) or more 5B(125A)5B(125A)
1 Piece(s) 10 Day(s) or more 6B(150A)6B(150A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas / Steam Shape Y Shaped Nominal Pressure 10K
Material FCD-S Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max. Operating Pressure(MPa) 1.4 Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 1.4 Details of Maximum Allowable Pressure (Vapor and air and gas and oil and pulsating flow of -10℃~+220℃)(MPa) 1.2
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 300℃)(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)