(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DC Servo Motor Driver MD1D Series

DC Servo Motor Driver MD1D Series

Achieves stable control through digital control
· Effective in abnormality detection, operation monitoring, and also for controlling electromagnetic brake.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MD1D-BT04
MD1D-BT08
MD1D-BT12
MD1D-BV04
MD1D-BV08
MD1D-BV12
MD1D-CT04
MD1D-CT08
MD1D-CT12
MD1D-CV04
MD1D-CV08
MD1D-CV12
MD1D-DT04
MD1D-DT08
MD1D-DV04
MD1D-DV08
Part NumberMinimum order quantityVolume DiscountDays to ShipControl Specifications Power Supply Voltage Rated Current
(A)
1 Piece(s) 17 Day(s) or more Simplicity torque controlDC12V±20%4
1 Piece(s) 22 Day(s) or more Simplicity torque controlDC12V±20%8
1 Piece(s) 17 Day(s) or more Simplicity torque controlDC12V±20%12
1 Piece(s) 17 Day(s) or more Voltage controlDC12V±20%4
1 Piece(s) 17 Day(s) or more Voltage controlDC12V±20%8
1 Piece(s) 17 Day(s) or more Voltage controlDC12V±20%12
1 Piece(s) 17 Day(s) or more Simplicity torque controlDC24V±20%4
1 Piece(s) 17 Day(s) or more Simplicity torque controlDC24V±20%8
1 Piece(s) 17 Day(s) or more Simplicity torque controlDC24V±20%12
1 Piece(s) 17 Day(s) or more Voltage controlDC24V±20%4
1 Piece(s) 17 Day(s) or more Voltage controlDC24V±20%8
1 Piece(s) 17 Day(s) or more Voltage controlDC24V±20%12
1 Piece(s) 17 Day(s) or more Simplicity torque controlDC48V±10%4
1 Piece(s) 17 Day(s) or more Simplicity torque controlDC48V±10%8
1 Piece(s) 17 Day(s) or more Voltage controlDC48V±10%4
1 Piece(s) 17 Day(s) or more Voltage controlDC48V±10%8

Loading...

  1. 1

Basic Information

Type Driver Unit Voltage Specifications DC Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)