(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DC Motor SS40E8 Series

DC Motor SS40E8 Series

[Features]·Standard rated voltage:12/24/100 V (80W)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS40E8-DC12V
SS40E8-DC24V
SS40E8-DC100V
Part NumberMinimum order quantityVolume DiscountDays to ShipVoltage
(V)
Rated Current
(A)
1 Piece(s) 22 Day(s) or more 1210
1 Piece(s) 22 Day(s) or more 245
1 Piece(s) 22 Day(s) or more 1001.2

Loading...

  1. 1

Basic Information

Type Motor Unit Type of Motor Standard Main Body Shape Round
Flange Size A(mm) 64 Rated Output(W) 80 Gearhead Type No
Rotational Speed(rpm) 2500 Rated Torque(N·m) 0.31 Axial direction Standard
Mounting Type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)