(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Solenoid Valve DP-200F/DP-200F-N Series

Solenoid Valve DP-200F/DP-200F-N Series

Water hammer shock reduction and shortening the valve closure time are achieved. No leakage from valve seat as the valve is made of synthetic rubber.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DP-200F-15A
DP-200F-20A
DP-200F-25A
DP-200F-32A
DP-200F-40A
DP-200F-50A
DP-200F-N-15A
DP-200F-N-20A
DP-200F-N-25A
DP-200F-N-32A
DP-200F-N-40A
DP-200F-N-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal Designation of Pipe Flange Denomination B(Denomination A) Valve Box Material
1 Piece(s) 12 Day(s) or more -1/2B(15A)Bronze
1 Piece(s) 12 Day(s) or more -3/4B(20A)Bronze
1 Piece(s) 12 Day(s) or more -1B(25A)Bronze
1 Piece(s) 12 Day(s) or more -1 1/4B(32A)Bronze
1 Piece(s) 12 Day(s) or more 101 1/2B(40A)Bronze
1 Piece(s) 12 Day(s) or more -2B(50A)Bronze
1 Piece(s) 12 Day(s) or more -1/2B(15A)Bronze (NPb processing)
1 Piece(s) 12 Day(s) or more -3/4B(20A)Bronze (NPb processing)
1 Piece(s) 12 Day(s) or more -1B(25A)Bronze (NPb processing)
1 Piece(s) 12 Day(s) or more -1 1/4B(32A)Bronze (NPb processing)
1 Piece(s) 12 Day(s) or more -1 1/2B(40A)Bronze (NPb processing)
1 Piece(s) 12 Day(s) or more -2B(50A)Bronze (NPb processing)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas Protection Structure Standard / Water Hammer Corresponding
Connection Pipe flange Driving Type Pilot-operated Operating Temperature(°C) 5::60
Material Brass•Bronze Operating Pressure Differential Range(MPa) 0::

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)