(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Radiator Trap TS-4S Series

Radiator Trap TS-4S Series

Uses a wax thermostatic element in the heat-sensitive element, and supports a maximum operating pressure of 0.35 MPa; also used in radiators for various types of heating. Small, lightweight, and quiet.

[Features]
• Compact and lightweight; provides quiet operation.
• The structure prevents accumulation of drain in the trap prevents freezing damage.
• Low-temperature drain at the start of ventilation; quickly discharges air.
• Valve body and seat are made of stainless steel.
• Also easily to assemble and disassemble thanks to the fluororesin used in the cover gasket.

PDF

Part Number

Configured Part Number is shown.

TS-4S-15A

 
Part Number
TS-4S-15A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)

Loading...

  1. 1

Basic Information

Valve Type Radiator valves Main Body Shape Straight Body Material CAC406
Applicable Fluid Water / Steam Supply Side, Connection Type R Control Side, Connection Type Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)